text.skipToContent text.skipToNavigation

Catalog No. : 7428-78-JPA63

Description:  60A,CON,3P4W,AT,600V,1 IN CND ADPT

UPC: 708917207368

_ _ 60 Amp, CON, 3P4W, AT, 600V, 1 IN CND ADPT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll