text.skipToContent text.skipToNavigation

Catalog No. : 7428-78/JPA62

Description:  60A CON 3P4W AT 600V.75 IN CND ADPT

UPC: 708917154037

Connector with .75 inch Inline Adapter for Rigid or Flexible Conduit or Fitting - Rating 60A, 3 Pole 4 Wire, 600V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3