text.skipToContent text.skipToNavigation

Catalog No. : 7428-78

Description:  60A,CON,3P4W,AT,600VAC,SC

UPC: 708917153399

Screw Cover Aluminum Connector, Voltage 600V, Amperage 60A, 3 Poles 4 Wires
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3