text.skipToContent text.skipToNavigation

Catalog No. : 7418

Description:  30A,CON,3P4W,AT,600VAC,SC

UPC: 708917200291

Connector with Screw Cap, 30Amp, 3 Pole 4 Wire, 600VAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll