text.skipToContent text.skipToNavigation

Catalog No. : 7363

Description:  1/2IN STR LT INSUL CONN PG16 STL

UPC: 786210073637

1/2 Inch Steel Insulated Liquidtight Connector With PG Thread and Chromate Finish, Thread Size 16
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Quick and easy to install by hand, no special tool needed.

Descriptors

Category

Liquid tight connectors

Application

Provides a positive seal against oil, liquids, moisture and dust.

Specifications

Material

Steel

Finish

Galvanized

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 28943 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

Other

Thread connection size

PG16

One-piece

N

Material housing

Steel

Thread length

14 mm

Total length

41 mm

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here