text.skipToContent text.skipToNavigation

Catalog No. : 7348R

Description:  200A,PLG,3P4W,AT,600VAC,SC,REV

UPC: 708917147671

Reverse Service Plug with Screw Cap, 200 Amps, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

3