text.skipToContent text.skipToNavigation

Catalog No. : 7344R

Description:  200A,REC,3P4W,AT,600V,JB,AA,SC,REV

UPC: 708917339281

Angle Type Receptacle with Reverse Service and Screw Cap, Voltage 600V, Amperage 200A, 3 Poles 4 Wires
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3