text.skipToContent text.skipToNavigation

Catalog No. : 7328DP/NB

Description:  60A,PLG,3P4W,AT,600VAC,DP,NO BSHG

UPC: 708917310907

Plug with No Bushing - Rating 60A, 3 Wire 4 Pole, 600V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

3