text.skipToContent text.skipToNavigation

Catalog No. : 7328DP/1187

Description:  60A,PLG,3P4W,AT,600VAC,DP,1.187 BSH

UPC: 708917310839

Plug, Voltage up to 600VAC, Amerpage 60A, 3 Pole 4 Wire, Standard Cable Bushing Size 1.187 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

3