text.skipToContent text.skipToNavigation

Catalog No. : 7328DP/0750

Description:  60A,PLG,3P4W,AT,600VAC,DP,.75 BSHG

UPC: 708917198925

Plug, Voltage up to 600VAC, Amerpage 60A, 3 Pole 4 Wire, Standard Cable Bushing Size 0.750 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 VAC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

3