text.skipToContent text.skipToNavigation

Catalog No. : 7328-78/900678

Description:  60A,PLG,3P4W,AT,600VAC,SC,JG64

UPC: 708917159551

Plug with Screw Cap, 60A, 3 Pole 4 Wire, 600 Volts, with 0.75 Inch Neoprene Cable Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

3