text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72 PD 2

Catalog No. : 72PD2

Description:  SQ BOX PARTN 2-1/8IN 1-1/4 - 2INCVR

UPC: 785991147223

Two Gang Square Box Partition, 4-11/16 Inch Square x 2-1/8 Inches Deep, Pre-Galvanized Steel, For 2-1/8 Inch Deep Box with Square-Cut Tile Wall Two-Device 1-1/4 Inch, 1-1/2 Inch, and 2 Inch Covers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box partition

Application

For use with 2-1/8 inch deep box with square cut tile wall two-device covers where the cover is raised 1-1/4 inch, 1-1/2 inch or 2 inch.

Specifications

Material

Steel

Color

Silver

Finish

Pre-galvanized

Knockouts

0

Classifications

Brand Name

Steel City

Dimensions

Length

4-11/16 in

Width

4-11/16 in

Height

2-1/8 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant