text.skipToContent text.skipToNavigation

Catalog No. : 7228W

Description:  60A,CON,4P4W,AT,600VAC

UPC: 708917262473

Connector, 60 Amps, 3 Pole 4 Wire, 600VAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll