text.skipToContent text.skipToNavigation

Catalog No. : 7218W

Description:  30A,CON,4P4W,AT,600VAC

UPC: 708917160205

Connector, 30Amps, 4 Pole 4 Wire, 480Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll