text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72171 3/4 1

Catalog No. : 721713/41

Description:  4-11/16-SQ BX,STL,42CU,1/2,3/41-KO

UPC: 785991182903

Square Box, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 3/4 Inch, and 1 Inch Knockouts, Pre-Galvanized Steel, Welded Construction, For use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

42 cu in

Knockouts

16

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant