text.skipToContent text.skipToNavigation

Catalog No. : 71W-GFCI-N-C

Description:  RESI 1G FLR BOX GFCI NICKEL PIGTAIL

UPC: 785991041002

Tired of tripping over extension cords? Look no further than the Steel City single-gang residential floor box kit. This affordable and conveniently packaged kit for the residential market provides power right where you need it most.

Single Gang Flush Service Residential Floor Box, 18 Cubic Inches, Length 3 Inches, Width 2 Inches, Depth 3-1/2 Inches, 1/2 Inch Knockouts, Galvanized Steel with Nickel Cover, GFI Receptalce 15A 125V, Tamper Reistant, with Insulated Ground Wire, For Wood, Ceramic Tile, or Carpeted Floor Applications
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Kit includes switch box, cover, flange and receptacle.
  • Box includes integral nonmetallic sheathed cable clamps.

Descriptors

Category

Floor boxes

Specifications

Material

Galvanized Steel Box / Aluminum Cover

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

ETIM EC000024 Installation box for underfloor-installation

Cover model

Rectangular

Suitable for wet cleaning

N

Suitable for hollow floor

Y

Material

Other

With opening carpeting

N

Min. built-in depth

88.9 mm

Colour

Other

Length external dimension

76.2 mm

Width outside dimension

50.8 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here