text.skipToContent text.skipToNavigation

Catalog No. : 717-04R

Description:  REPL CKT-BKR 60A 3P4W 480V

UPC: 708917274728

Replacement Circuit Breaker - Rating 60A, 3 Pole 4 Wire, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll