text.skipToContent text.skipToNavigation

Catalog No. : 717-03R

Description:  CKT-BKR 50A 3P 480V

UPC: 708917210375

Circuit Breaker - Rating 50A, 3 Pole, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll