text.skipToContent text.skipToNavigation

Catalog No. : 717-01R

Description:  REPL BRKR, 30A, M4 MIPCO MODULES

UPC: 708917001195

Replacement Circuit Breaker - Rating 30A, 3 Pole 4 Wire, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll