text.skipToContent text.skipToNavigation

Catalog No. : 7144W

Description:  200A,REC,4P4W,AT,600V,JB,AA,FC

UPC: 708917311959

Receptacle with Flap Cap, Angle Adapter, and Junction Box, 200Amps, 3 Pole 4 Wire, 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4