text.skipToContent text.skipToNavigation

Catalog No. : 7114W

Description:  30A,REC,4P4W,AT,600VAC,FC

UPC: 708917152392

Receptacle with Flap Cap, 30 Amps, 4 Pole 4 Wire, 600VAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4