text.skipToContent text.skipToNavigation

Catalog No. : 7113W

Description:  30A,REC,3P3W,AT,600VAC,FC

UPC: 708917175780

Plug with Flap Cap, 30Amp, 3 Pole 3 Wire, 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Standard

UL e2630
UL e2630

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3