text.skipToContent text.skipToNavigation

Catalog No. : 7100-7

Description:  MAIN BODY CONTACT

UPC: 75114192989

Main Body Contact for 600 Amp Bushing. Tellurium Copper. Diameter 1.125 inch. Length 5.64 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Tellurium Copper

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

diameter 1.125 in , Length 5.64 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant