Catalog No. : 70RPS-100
Description: 3/8 IN NMD90/AC90 CONNECTOR PKG/100
UPC: 622538127846
Made or assembled in Canada. Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.
- Made or assembled in Canada.
- To terminate a cable into a box or enclosure.
- Suggested applications NMD90 (Loomex) 14/2-10/2; 14/3-12/3. AC90: 14/2-10/2; 14/3-10/3; 14/4.
Descriptors
Category |
Strain reliefs |
Application |
NMD90 (loomex) 14/2, 12/2, 10/2, 14/3, 10/3 - AC90 (BX) 14/2, 12/2, 10/2, 14/3, 12/3, 10/3, 14/4 |
Specifications
Material |
Zinc alloy |
Classifications
Brand Name |
Iberville |
Sub Brand |
IBERVILLE |
Dimensions
Trade Size |
3/8 Inch |
Nominal size in inch |
3/8 inch |
Model |
Straight |
Revolving thread |
N |
Construction type |
External thread |
Connection type screw connection to housing |
Thread |
One-piece |
Y |
Material housing |
Zinc die-cast |
Surface protection |
Untreated |
Approved in combination with protective conduit DIN EN 61386-23 |
N |
Approved in combination with protective conduit FI |
N |