text.skipToContent text.skipToNavigation

Catalog No. : 70CNT

Description:  3/4 INCH THREADLESS ROD COUPLING

UPC: 783786097623

Threadless Ground Rod Coupling 3/4 inch, Length 3.0
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Couplings manufactured of high-strength corrosion-resistant copper alloy for joining non-threaded, copper-bonded steel ground rods.
  • High-strength harden ed steel driving cap prevents mushrooming of ground rod while driving to ensure proper fit of coupling.
  • For joining non-threaded, copper-bonded steel ground rods.

Descriptors

Category

Rod coupling

Special Features

Couplings manufactured of high-strength corrosion-resistant copper alloy for joining non-threaded, copper-bonded steel ground rods.

Application

For joining non-threaded, copper-bonded steel ground rods.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here