Catalog No. : 70289
Description: RATCHET PIPE REAMER 1/4 TO 2 INCH
UPC: 704508018481
Ratchet Pipe Reamer, Outside Diameter for Pipe 1/4 Inch to 2 Inch, Tempered-Steel Cutting Bit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wrench accessories and supplies |
Special Features |
Smooth Running Ratchet |
Application |
Pipe Reamer |
Specifications
Material |
Steel |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
1/4 to 2 Inch |
Documents/Support Tools
Sales Drawing |