Alternate Catalog No. : 702 1 AL
Catalog No. : 7021AL
Description: RGD COND CLP 1IN 14GA ALUMINUM
UPC: 616013141038
Strap, 14 Gauge, Size 1 Inch, Outer Diameter Size 1.315 Inches, Aluminum, For Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Square nut is captivated on the shoulder for easy one-handed tightening.
- Straps are interchangeable with 1-1/2 Inch strut, for broader application.
- Straps are shipped assembled so counting and sorting are easier.
- Pipe and conduit sizes are shown on the strap for easy identification.
Descriptors
Category |
Metal straps |
Special Features |
Bolt head is combination slot and hex head for flexibility of attachment |
Application |
Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel. |
Specifications
Material |
Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1 Inch |
Documents/Support Tools
Sales Drawing |