Alternate Catalog No. : 702 12INCH
Catalog No. : 70212INCH
Description: RGD COND CLP 12IN 10GA STEEL
UPC: 616013024249
Strap, 10 Gauge, Size 12 Inch, Outer Diameter Size 12.750 Inches, Steel, For Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Square nut is captivated on the shoulder for easy one-handed tightening.
- Straps are interchangeable with 1-1/2 Inch strut, for broader application.
Descriptors
Category |
Metal straps |
Special Features |
Bolt head is combination slot and hex head for flexibility of attachment |
Application |
Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel. |
Specifications
Material |
Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1/2 Inch |