Alternate Catalog No. : 702 1 1/4 EG
Catalog No. : 70211/4EG
Description: RGD COND CLP 1-1/4IN 14GA EG STL
UPC: 616013140987
Strap, 14 Gauge, Size 1-1/4 Inch, Outer Diameter Size 1.660 Inches, Electro-Galvanized Steel, For Rigid or IMC Conduit, Pipe and Electrical Metal Tubing
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Square nut is captivated on the shoulder for easy one-handed tightening.
- Straps are interchangeable with 1-1/2 Inch strut, for broader application.
- Straps are shipped assembled so counting and sorting are easier.
- Pipe and conduit sizes are shown on the strap for easy identification.
Descriptors
Category |
Metal straps |
Special Features |
Bolt head is combination slot and hex head for flexibility of attachment |
Application |
Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel. |
Specifications
Material |
Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1-1/4 inches |
Documents/Support Tools
Sales Drawing |