Catalog No. : 7021-2-CC-48-W2
Description: BOLTED ALUM FLEX CONN
UPC: 783786962273
Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, Type 7021. 2 Cables, Straight-Straight 3 Inch 4-Hole NEMA Flat, 48 inches long, Both sides are factory welded.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |