Alternate Catalog No. : 7020-2EGSL55-15/16W2
Catalog No. : 70202EGSL5515/16W2
Description: WELDED ALUM TERMINATION
UPC: 783786437627
Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, 2 Cables, Pad 1 Straight - 4 inch 4-Hole Nema Pad. Pad 2 6-Hole Nema Pad - Wide, Cable Length 55-15/16 inches (Cable Spacers Supplied), Both Sides Factory Welded. 1272 Ropelay Ampacity (30 Degrees C/40 Degrees C) 940 Amps. SL - Slotted Holes.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |