text.skipToContent text.skipToNavigation

Alternate Catalog No. : 7020-2-EESL-55-1/2W2

Catalog No. : 70202EESL551/2W2

Description:  WELDED ALUM TERMINATION

UPC: 783786437641

Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, 2 Cables, Pad 1 Straight, Pad 2 Straight, Cable Length 55-1/2 inches (Cable Spacers Supplied), Both Sides Factory Welded. 4 inch 4-Hole Nema Pad. 1272 Ropelay Ampacity (30 Degrees C/40 Degrees C) 940 Amps. SL - Slotted Holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac