text.skipToContent text.skipToNavigation

Catalog No. : 7020-2-CC-44W2

Description:  ALUMINUM FLEX CONNECTOR

UPC: 783786972050

Bolted Aluminum, Welded Cable Jumpers, Flat to Flat, Type 7020. 2 Cables, Straight-Straight 3 Inch 4-Hole NEMA Flat, 44 inches long, Both sides are factory welded.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac