text.skipToContent text.skipToNavigation

Catalog No. : 702-62

Description:  SUB ASSY W/ HDL BRKR 60A 120/240V

UPC: 708917265559

Sub Assembly with Handle Breaker, Retaining Ring, and Breaker - Rating 60A, 3 Pole, 120/240V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

120/240 V

Classifications

Brand Name

Russellstoll