text.skipToContent text.skipToNavigation

Alternate Catalog No. : 701 8 5/8

Catalog No. : 70185/8

Description:  TUBING PIPE CLP 10GA 8-5/8IN STEEL

UPC: 616013140598

Strap, 10 Gauge, Tubing Outer Diameter 8-5/8 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

Not in catalog, need dimensions. No sales drawing listed.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

8-5/8 Inches

Thickness

10 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant