text.skipToContent text.skipToNavigation

Alternate Catalog No. : 701 4 1/2

Catalog No. : 70141/2

Description:  TUBING PIPE CLP 11GA 4-1/2IN STEEL

UPC: 616013138489

Strap, 11 Gauge, Tubing Outer Diameter 4-1/2 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-1/2 Inch strut, for broader application.
  • Straps are shipped assembled so counting and sorting are easier.
  • Pipe and conduit sizes are shown on the strap for easy identification.

Descriptors

Category

Metal straps

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut