text.skipToContent text.skipToNavigation

Alternate Catalog No. : 701 3 5/8SS

Catalog No. : 70135/8SS

Description:  TUBING PIPE CLP 12GA 3-5/8IN SS

UPC: 616013123560

Strap, 11 Gauge, Tubing Outer Diameter 3-5/8 Inch, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

3-5/8 Inches

Thickness

11 Gauge