text.skipToContent text.skipToNavigation

Catalog No. : 70130R

Description:  BRKR 30A 480V

UPC: 708917138303

Breaker - Rating 30A 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll