text.skipToContent text.skipToNavigation

Catalog No. : 701-556AL

Description:  PIPE/COND STRAP OD 5.25-5.56IN AL

UPC: 786210294872

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 5.25-5.56 Inches/121-141mm, EMT Conduit Size 5 Inches, Rigid Conduit Size 5 Inches, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Specifications

Material

Aluminum

Classifications

Brand Name

Superstrut

Dimensions

Size

5 Inches

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Aluminium

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here