text.skipToContent text.skipToNavigation

Catalog No. : 701-379PG

Description:  PIPE/COND STRAP OD 3.7-3.79IN PG

UPC: 616013081143

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 3.70-3.79 Inches/94-96.5mm, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

3.70-3.79 Inches/94-96.5mm

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here