Catalog No. : 701-350SS6
Description: PIPE/COND STRAP OD 3.36-3.5IN 316SS
UPC: 616013100752
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 3.36-3.50 Inches/85.5-89mm, EMT Conduit Size 3 Inches, Rigid Conduit Size 3 Inches, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
3.36-3.50 Inches/85.5-89mm |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Stainless steel |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |