text.skipToContent text.skipToNavigation

Catalog No. : 701-287SS6

Description:  PIPE/COND STRAP OD 2.75-2.87IN 316S

UPC: 616013100738

Strap, Pipe and Conduit, Outer Diameter of Pipe 2.75-2.87 Inches/70-73mm, EMT Conduit Size 2-1/2 Inches, Rigid Conduit Size 2-1/2 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

2.75-2.87 Inches/70-73mm

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here