text.skipToContent text.skipToNavigation

Catalog No. : 701-287HDG

Description:  TUBING PIPE CLMP 2 1/2 HDG

UPC: 616013134931

Made or assembled in Canada.

Strap, 12 Gauge, Tubing Outer Diameter 2-1/2 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

2-1/2 Inches

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here