Catalog No. : 701-257PVC
Description: PIPE/COND STRAP OD 2.46-2.57IN PVC
UPC: 616013099988
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 2.46-2.57 Inches/62.5-65.5mm, PVC Coated Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Specifications
Material |
Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
2.46-2.57 Inches/62.5-65.5mm |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Steel |
Rotatable |
N |