Catalog No. : 701-245HDG
Description: PIPE/COND STRAP OD 2.33-2.45IN HDG
UPC: 616013135709
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 2.33-2.45 Inches/59.95-62.5mm, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Machine screw and nut included |
|
Application |
Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
2.45 Inches |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Steel |
|
Surface protection |
Hot dip galvanized |
|
Rotatable |
N |