text.skipToContent text.skipToNavigation

Catalog No. : 701-245AL

Description:  PIPE/COND STRAP OD 2.33-2.45IN AL

UPC: 786210562636

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 2.33-2.45 Inches/59.95-62.5mm, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

2.33-2.45 Inches/59.95-62.5mm

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Aluminium

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here