Catalog No. : 701-237SS6
Description: PIPE/COND STRAP OD 2.26-2.37IN 316S
UPC: 616013100714
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 2.26-2.37 Inches/57.5-60mm, EMT Conduit Size 2 Inches, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
2.26-2.37 Inches/57.5-60mm |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Stainless steel |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |