Catalog No. : 701-225SS6
Description: PIPE/COND STRAP OD 2.1-2.25IN 316SS
UPC: 616013129166
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 2.10-2.25 Inches/53-57.5mm, EMT Conduit Size 2 Inches, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
2.10-2.25 Inches/53-57.5mm |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Stainless steel |
Rotatable |
N |