Catalog No. : 701-204SS6
Description: PIPE/COND STRAP OD 1.93-2.04IN 316S
UPC: 616013129173
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 1.93-2.04 Inches/49-52mm, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1.93-2.04 Inches/49-52mm |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Stainless steel |
Rotatable |
N |