text.skipToContent text.skipToNavigation

Catalog No. : 701-204PG

Description:  PIPE/COND STRAP OD 1.93-2.04IN PG

UPC: 786210562704

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 1.93-2.04 Inches/49-52mm, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1.93-2.04 Inches/49-52mm

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here